Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Front element for mushroom push-button [EC001038]
Bill of material
121460
PREVIEW
Preview
PLID
121460
MANUTYPEDESC
Manufacturer Type Description
M22-PVLT45P
DESCSHORT
Short Description
Emergency stop/emergency switching off pushbutton, RMQ-Titan, Palm-tree shape, 45 mm, Illuminated with LED element, Turn-to-release function, Red, yellow, RAL 3000
DESCLONG
Long Description
Emergency stop/emergency switching off pushbutton, Product range: RMQ-Titan, Single unit, Design: Palm-tree shape, Diameter: 45 mm, Illumination: Illuminated with LED element, Turn-to-release function, Description: Tamper-proof according to ISO 13850/EN 418, Color Mushroom head: Red, Color Base: yellow, RAL 3000, Degree of Protection: IP66, IP67, IP69K, Connection to SmartWire-DT: no, Instructions: Max. number of contacts: four M22-(C)K01, …10 or two M22-(C)K02, …20, …11, Standards: IEC/EN 60947, VDE 0660
INTNO
International product number
4015081192809
NETTO_WEIGHT
Netto weight
0.04300 kg
ECLASS_13_0
Front element for mushroom push-button actuators [AKF030019]
ETIM_9_0
Front element for mushroom push-button [EC001038]
EF000190
Colour button
Red
EF006253
Construction type lens
Round
EF001423
Diameter cap
45.0 mm
EF000079
Hole diameter
22.5 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF005474
Degree of protection (IP)
IP67/IP69K
EF011959
Degree of protection (NEMA)
4X
EF001546
Type of button
High
EF001142
Suitable for illumination
true
EF003829
With lighting
false
EF006522
Supply voltage lamp
0 V
EF007447
Switching function latching
true
EF001407
Spring-return
false
EF006014
With front ring
false
EF005972
Material front ring
Other
EF002429
Colour front ring
Other
EF001433
Suitable for emergency stop
true
EF001403
Unlocking method
Turn-release
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices